9 Document Revision History
The document revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
|
Revision |
Date |
Section |
Description |
|---|---|---|---|
|
C | 12/2024 | DTS Settings for SDIO Interface | Added section |
| Running the Application Demo | Updated section | ||
| Pre-built Image | Updated section | ||
| WILCS02 Wi-Fi/Bluetooth Co-existence (PTA Support) | Added section along with sub-chapters | ||
| WILCS02 Regulatory Domain | Added section | ||
| Hardware Prerequisites | Updated section with product webpage links | ||
| Introduction | Updated section with new additional information | ||
| Document | Updated the following figures: | ||
B | 07/2024 | Document | Update contents with the following firmware v2.0.0 features
|
|
A |
02/2024 |
Document |
Initial revision |