2.1 GND
The In-System Programmer and target system need to operate with the same reference voltage. This is done by connecting ground of the target to ground of the programmer. No special considerations apply to this pin.
The In-System Programmer and target system need to operate with the same reference voltage. This is done by connecting ground of the target to ground of the programmer. No special considerations apply to this pin.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.