3 FIT1500 and FIT15XX Options and Strategies

The FIT1500 and FIT15XX fitters support both basic and advanced options and strategies that allow users to customize the operation of the fitter to meet the design requirements. Both sets of options are discussed below.