2.1.4 Command Line

The fitters can also be executed from the DOS command line. The command syntax shown below applies to the ATF1500 and ATF1502 devices and is identical for the ATF1504 and ATF1508 devices. A detailed description of each option is provided in FIT1500 and FIT15XX Options and Strategies .

fit1500 [-i] input_file[.tt2] {options}

Options:

-help

-o output_file_name (for *.tt3 and *.jed)

-log report_file (*.doc)

-err error_file (*.err)

-device device_name (P1500/P1500T/P1500A)

-module module_name

-preassign TRY|keep|ignore (pin preassignment options)

-silent (no message on screen)

-h2 (advanced help option)

FIT1502.EXE [-i] input_file[.tt2] {options}

Options:

-help

-o output_file_name (for *.tt3 and *.jed)

-device package_type (PLCC44/TQFP44)

-tech tech_name (ATF1502AS/ATF1502ASV/ATF1502BE)

-module module_name

-preassign TRY|keep|ignore (pin preassignment options)

-silent (no message on screen)

-h2 (advanced help option)

-has (advanced help option for AS)

-hbe (advanced help option for BE)