1 Architectural Features

The ATF1500A/AL and ATF1502 devices are offered in 44-lead PLCC/TQFP packages. The ATF1504 is offered in 44-lead PLCC/TQFP, 84-lead PLCC and 100-lead TQFP packages. The ATF1508 is offered in 84-lead PLCC, 100-lead TQFP/PQFP and 128-lead LQFP packages.

Table 1-1. ATF1500 and ATF15XX Families of CPLDs
Device# of MacrocellsISPDescription

ATF1500A

32

No

5V Standard Power Device

ATF1500AL

32

No

5V Low‑Power Device

ATF1502AS

32

Yes

5V Standard Power Device

ATF1504AS

64

ATF1508AS

128

ATF1502ASL

32

Yes

5V Low‑Power Device

ATF1504ASL

64

ATF1508ASL

128

ATF1502ASV

32

Yes

3.3V Standard Power Device

ATF1504ASV

64

ATF1508ASV

128

ATF1504ASVL

64

Yes

3.3V Low‑Power Device

ATF1508ASVL

128

The macrocell architecture of the ATF1502, ATF1504 and ATF1508 devices is identical, with slight differences compared to the ATF1500A/AL.

The ATF1500A/AL devices (non‑ISP) use a globally connected architecture, in which any pin can be routed to any other pin. In contrast, the ATF1502/1504/1508 devices have a defined number of pins and feedback signals that are routed to Logic Array Blocks (LABs) through a Universal Interconnect Matrix (UIM). Each LAB contains 16 macrocells.

Figure 1-1. ATF1508 Block Diagram
Figure 1-2. ATF1500A Block Diagram