4.4 Reset Pin Configuration
If the RSTDISBL fuse is programmed, the PC6/RESET is used as I/O pin; if the RSTDISBL fuse is unprogrammed, the PC6 is used as reset pin.
If the RSTDISBL fuse is programmed, the PC6/RESET is used as I/O pin; if the RSTDISBL fuse is unprogrammed, the PC6 is used as reset pin.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.