4.1 XTAL1,XTAL2 Pin Configuration
For the ATmega328PB device, the PB6,PB7 can be multiplexed into the XTAL1,XTAL2 pin of internal inverting oscillator amplifier with clock fuse setting to Crystal oscillator as shown in the table below. As the table shows, an external clock can be input from the XTAL1 pin once the CKSEL fuse is programmed to “External clock” option.
| Device clocking option | CKSEL[3:0] |
|---|---|
| Low Power Crystal Oscillator | 1111 - 1000 |
| Low Frequency Crystal Oscillator | 0101 – 0100 |
| Internal 128kHz RC Oscillator | 0011 |
| Calibrated Internal RC Oscillator | 0010 |
| External Clock | 0000 |
| Reserved | 0001 |