10.5.2 NVMCON1
| Name: | NVMCON1 | 
| Address: | 0x041 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WRERR | NVMCMD[2:0] | ||||||||
| Access | R/C/HS | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 7 – WRERR NVM Write Error
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 1 | A write operation was interrupted by a Reset,  | 
| 0 | All write/erase operations have completed successfully | 
Bits 2:0 – NVMCMD[2:0] NVM Command
| NVMCMD | Unlock | Operation | DFM | PFM | Source/Destination | WRERR | INT | 
|---|---|---|---|---|---|---|---|
| 000 | No | Read | byte | word | NVM to NVMDAT | No | No | 
| 001 | No | Read and Post Increment | byte | word | NVM to NVMDAT | No | No | 
| 010 | No | Read Page | — | page | NVM to Buffer RAM | No | No | 
| 011 | Yes | Write | byte | word | NVMDAT to NVM | Yes | Yes | 
| 100 | Yes | Write and Post Increment | byte | word | NVMDAT to NVM | Yes | Yes | 
| 101 | Yes | Write Page | — | page | Buffer RAM to NVM | Yes | Yes | 
| 110 | Yes | Erase Page | — | page | n/a | Yes | Yes | 
| 111 | No | Reserved (No Operation) | — | — | — | No | No |