10.5.7 TABLAT
| Name: | TABLAT | 
| Address: | 0x4F5 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TABLAT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Name: | TABLAT | 
| Address: | 0x4F5 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TABLAT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
TBLRD command or the
         data written to the latch by a TBLWT
         command.The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.