10.5.1 NVMCON0
| Name: | NVMCON0 | 
| Address: | 0x040 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GO | |||||||||
| Access | R/S/HC | ||||||||
| Reset | 0 | 
Bit 0 – GO Start Operation Control
| Value | Description | 
|---|---|
| 1 | Start operation (must be set after UNLOCK sequence for all operations except READ) | 
| 0 | Operation is complete |