8.2.2 Program Flash Memory Code Protection
The CP Configuration bit controls the code
protection for the entire program memory. When enabled, external
reads and writes are inhibited and a read will return all
‘0’s and further programming is
disabled until a Bulk Erase operation is performed on the
configuration memory region. The CPU can continue to read the
memory, regardless of the protection bit settings. Self-writing
the program memory is dependent upon the write protection
setting.