8.2.3 Data EEPROM Code Protection
The CPD Configuration bit controls the code protection for the
Data EEPROM. When enabled, external reads and writes are inhibited and a read will
return all ‘0’s and further programming is disabled until a Bulk Erase
operation is performed on the configuration memory region. The CPU can continue to read
the memory, regardless of the protection bit settings. Self-writing the program memory
is dependent upon the write protection setting.
Important: The only way to
disable PFM or Data EEPROM code protection is to use the Bulk Erase command with the bit
associated with configuration memory in the payload set to ‘
1’. This
will disable code protection and also erase all the memory locations.