18.4.2 PMD1
Note:
- Subject to the value of ZCD1 Configuration bit.
Name: | PMD1 |
Address: | 0x063 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
C1MD | ZCD1MD | TMR6MD | TMR4MD | TMR3MD | TMR2MD | TMR1MD | TMR0MD | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – C1MD Disable Comparator 1
Value | Description |
---|---|
1 | CM1 module disabled |
0 | CM1 module enabled |
Bit 6 – ZCD1MD Disable Zero-Cross Detect 1(1)
Value | Description |
---|---|
1 | ZCD1 module disabled |
0 | ZCD1 module enabled |
Bits 0, 1, 2, 3, 4, 5 – TMRnMD Disable Timer TMRn
Value | Description |
---|---|
1 | TMRn module disabled |
0 | TMRn module enabled |