18.4.4 PMD3
Name: | PMD3 |
Address: | 0x065 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
U2MD | U1MD | SPI2MD | SPI1MD | I2C1MD | PWM3MD | PWM2MD | PWM1MD | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 6, 7 – UnMD Disable UART Un
Value | Description |
---|---|
1 | UARTn module disabled |
0 | UARTn module enabled |
Bit 5 – SPI2MD Disable Serial Peripheral Interface 2
Value | Description |
---|---|
1 | SPI2 module disabled |
0 | SPI2 module enabled |
Bit 4 – SPI1MD Disable Serial Peripheral Interface 1
Value | Description |
---|---|
1 | SPI1 module disabled |
0 | SPI1 module enabled |
Bit 3 – I2C1MD Disable I2C1
Value | Description |
---|---|
1 | I2C1 module disabled |
0 | I2C1 module enabled |
Bit 2 – PWM3MD Disable Pulse-Width Modulator 3
Value | Description |
---|---|
1 | PWM3 module disabled |
0 | PWM3 module enabled |
Bit 1 – PWM2MD Disable Pulse-Width Modulator 2
Value | Description |
---|---|
1 | PWM2 module disabled |
0 | PWM2 module enabled |
Bit 0 – PWM1MD Disable Pulse-Width Modulator 1
Value | Description |
---|---|
1 | PWM1 module disabled |
0 | PWM1 module enabled |