18.4.5 PMD4
Name: | PMD4 |
Address: | 0x066 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DMA3MD | DMA2MD | DMA1MD | CLC4MD | CLC3MD | CLC2MD | CLC1MD | I2C2MD | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5, 6, 7 – DMAnMD Disable DMAn
Value | Description |
---|---|
1 | DMAn module disabled |
0 | DMAn module enabled |
Bits 1, 2, 3, 4 – CLCnMD Disable CLCn
Value | Description |
---|---|
1 | CLCn module disabled |
0 | CLCn module enabled |
Bit 0 – I2C2MD Disable I2C2
Value | Description |
---|---|
1 | I2C2 module disabled |
0 | I2C2 module enabled |