11.13.25 PIR6
Note:
- Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
Name: | PIR6 |
Address: | 0x4BC |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DMA2AIF | DMA2ORIF | DMA2DCNTIF | DMA2SCNTIF | NCO1IF | CWG1IF | CLC7IF | INT1IF | ||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – DMA2AIF DMA2 Abort Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 6 – DMA2ORIF DMA2 Overrun Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 5 – DMA2DCNTIF DMA2 Destination Count Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 4 – DMA2SCNTIF DMA2 Source Count Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 3 – NCO1IF NCO1 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 2 – CWG1IF CWG1 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 1 – CLC7IF CLC7 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 0 – INT1IF External Interrupt 1 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |