28.7 Operating Modes
| Mode | MODE | Output Operation | Operation | Timer Control | |||
|---|---|---|---|---|---|---|---|
| [4:3] | [2:0] | Start | Reset | Stop | |||
| Free-Running Period | 00 | 000 | Period Pulse | Software gate (Figure 28-3) | ON = 1 | — | ON = 0 | 
| 001 | Hardware gate, active-high | ON = 1andTMRx_ers =
                            | — | ON = 0orTMRx_ers =
                         | |||
| 010 | Hardware gate, active-low | ON = 1andTMRx_ers =
                            | — | ON = 0orTMRx_ers =
                         | |||
| 011 | Period Pulse with Hardware Reset | Rising or falling edge Reset | ON = 1 | TMRx_ers ↕ | ON = 0 | ||
| 100 | Rising edge Reset (Figure 28-5) | TMRx_ers ↑ | |||||
| 101 | Falling edge Reset | TMRx_ers ↓ | |||||
| 110 | Low-level Reset | TMRx_ers
                     = 0 | ON = 0orTMRx_ers =
                         | ||||
| 111 | High-level Reset (Figure 28-6) | TMRx_ers
                     = 1 | ON = 0orTMRx_ers =
                         | ||||
| One Shot | 01 | 000 | One-shot | Software start (Figure 28-7) | ON = 1 | — | ON = 0or Next clock after TxTMR = TxPR (Note 2) | 
| 001 | Edge-Triggered Start (Note 1) | Rising edge start (Figure 28-8) | ON = 1andTMRx_ers ↑ | — | |||
| 010 | Falling edge start | ON = 1andTMRx_ers ↓ | — | ||||
| 011 | Any edge start | ON = 1andTMRx_ers ↕ | — | ||||
| 100 | Edge-Triggered Start and Hardware Reset (Note 1) | Rising
                     edge start and Rising edge Reset (Figure 28-9) | ON = 1andTMRx_ers ↑ | TMRx_ers ↑ | |||
| 101 | Falling
                     edge start and Falling edge Reset | ON = 1andTMRx_ers ↓ | TMRx_ers ↓ | ||||
| 110 | Rising
                     edge start and Low-level Reset (Figure 28-10) | ON = 1andTMRx_ers ↑ | TMRx_ers
                     = 0 | ||||
| 111 | Falling
                     edge start and High-level Reset | ON = 1andTMRx_ers ↓ | TMRx_ers
                     = 1 | ||||
| Monostable | 10 | 000 | Reserved | ||||
| 001 | Edge-Triggered Start (Note 1) | Rising edge start | ON = 1andTMRx_ers ↑ | — | ON = 0or Next clock after TxTMR = TxPR (Note 3) | ||
| 010 | Falling edge start | ON = 1andTMRx_ers ↓ | — | ||||
| 011 | Any edge start | ON = 1andTMRx_ers ↕ | — | ||||
| Reserved | 100 | Reserved | |||||
| Reserved | 101 | Reserved | |||||
| One Shot | 110 | Level-Triggered Start and Hardware Reset | High-level start and Low-level Reset (Figure 28-12) | ON = 1andTMRx_ers =
                            | TMRx_ers
                     = 0 | ON = 0orHeld in Reset (Note 2) | |
| 111 | Low-level start and High-level Reset | ON = 1andTMRx_ers = | TMRx_ers
                     = 1 | ||||
| Reserved | 11 | xxx | Reserved | ||||
- If ON = 0, then an edge is required to restart the timer after ON =1.
- When T2TMR = T2PR, the next clock
               clears ON and stops T2TMR at 00h.
- When T2TMR = T2PR, the next clock
               stops T2TMR at 00hbut does not clear ON.