7.7.6 PROD
Note: The individual
            bytes in this multibyte register can be accessed with the following register names:
Timer Register- PRODH: Accesses the high byte PROD[15:8]
- PRODL: Accesses the low byte PROD[7:0]
Product Register Pair
| Name: | PROD | 
| Address: | 0x4F3 | 
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PROD[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PROD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |