7.7.1 ISRPR
| Name: | ISRPR |
| Address: | 0x0BF |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PR[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 | ||||||
Bits 2:0 – PR[2:0] Interrupt Service Routine Priority Selection
| Value | Description |
|---|---|
111 |
System Arbiter Priority Level: 7 (Lowest Priority) |
110 |
System Arbiter Priority Level: 6 |
101 |
System Arbiter Priority Level: 5 |
100 |
System Arbiter Priority Level: 4 |
011 |
System Arbiter Priority Level: 3 |
010 |
System Arbiter Priority Level: 2 |
001 |
System Arbiter Priority Level: 1 |
000 |
System Arbiter Priority Level: 0 (Highest Priority) |