This section describes the power profile of the Mi-Wi P2P sleeping device captured during the
transmission of the periodic indirect data request.Figure 5-28. SAM R30 XPro
Figure 5-29. SAM R30 Module XPro
A – Data request TX
B – MAC ACK RX
C – RX ON for receiving data
from nearby P2P device
Table 5-22. Parameters
Parameters
SAM R30 XPro
SAM R30 Module XPro
Total duration (ms)
57.6
57.6
Average current (mA)
7.92
8.682
Peak current (mA)
25.60
24.41
Total charge (mA*ms)
456.19
500
Table 5-23. Sniffer Packet Capture of Periodic
Indirect Data Request
Packet N
Time (s)
Frame
MAC Source
MAC Destination
1
19.285853
Indirect data request
0x069162fffe21bbd0
0x069162fffe21cffc
2
19.287433
ACK
—
—
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.