5.2.6 Sleep
The sleep current consumption of the device measured using a DMM is listed in the following
table for the SAM R30 XPro/SAM R30 Module XPro. This is the power consumed whenever the device is Idle and has no communication
with the peer device.
| Parameters | SAM R30 XPro | SAM R30 Module XPro |
|---|---|---|
| Sleep current (µA) | 1.86 | 1.76 |