This section describes the power profile of the SAM R30 Mi-Wi
P2P sleeping device: where the device stays in scanning state for receiving P2P
connection response.Figure 5-24. SAM R30 XPro
Figure 5-25. SAM R30 Module XPro
Table 5-19. Parameters
Parameters
SAM R30 XPro
SAM R30 Module XPro
Total duration (ms)
1962
1910
Average current (mA)
10.58
10.85
Peak current (mA)
11.08
11.29
Total charge (mA*ms)
20757.96
20723.5
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.