This section describes the power profile of the SAM R30 Mi-Wi P2P
sleeping device during initialization and highlights the profile corresponding to different
initialization events.Figure 5-20. SAM R30 XPro
A – System initialization
B – Reading MAC address from
EDBG
C – Timer and NVM initialization
for network freezer
D – Mi-Wi protocol
initialization
Figure 5-21. SAM R30 Module XPro
A – System and delay
initialization
B – Reading MAC address from
Flash
C – NVM initialization
D – PDS and Network freezer
restore feature initialization
E – Mi-Wi protocol
initialization
F – Data indication
subscription, set IEEE address and sleep manager initialization
Table 5-16. Parameters
Parameters
SAM R30 XPro
SAM R30 Module XPro
Total duration (ms)
152.98
124.25
Average current (mA)
1.52
1.499
Peak current (mA)
11.85
13.55
Total charge (mA*ms)
232.53
186.25
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.