1.1 Schematic and Key Features

  • One ATECC608C-TNGTLS Trust&GO Device (U1)
  • Three ATECC608C-TFLXTLS Prototype TrustFLEX Devices (U2, U3, U4)
  • One ECC608-TMNGTLS Trust Manager Device (U5)
  • Three ATECC608C-MAHDA TrustCUSTOM Devices (U6, U7, U8)
  • Two 4-Position SPST DIP Switches for Device Selection (SW1, SW2)
  • One mikroBUS™ Connector (J1, J2)
  • On-Board 4.7k I2C Pull-Up Resistors (R9, R10)
  • On-Board LED Power Indicator (LD1)
  • Zero-Ohm Resistor Jumpers to Select a 3.3V or 5V Power (3.3V Enabled by Default via R12)
    Note: To enable a 5V power, remove R12 and solder a zero-ohm resistor into R11.
Figure 1-1. ATECC608 Trust Development Board Schematic