7 Interface Description
The MGC3140 supports an I2C interface in Client mode. For further information on the I2C interface as well as a list of the I2C commands, see ”MGC3140/MXG3141 - GestIC Library Interface Description User’s Guide” (DS40001875).
The MGC3140 supports an I2C interface in Client mode. For further information on the I2C interface as well as a list of the I2C commands, see ”MGC3140/MXG3141 - GestIC Library Interface Description User’s Guide” (DS40001875).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.