Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: | MGC3140 | ||
| Tape & Reel Option: | Blank | = Tube | |
| T | = Tape & Reel | ||
| Temperature Range: | I | = -40°C to +85°C (Industrial) | |
| E | = -40°C to +125°C (Extended) | ||
| Package | MV | = 48-lead UQFN 6x6x0.5mm | |
| Pattern | QTP, SQTP, Code or Special Requirements (blank otherwise) | ||
| Orderable Part Number | Firmware Revision | Industrial/Automotive | Description |
|---|---|---|---|
| MGC3140-E/MV (supplied in tubes) | 3.0.04 | Industrial | 48-pin UQFN48 6x6x0.5 RoHS compliant Industrial grade, PPAP requests are not supported |
| MGC3140-I/MV (supplied in tubes) | Industrial | ||
| MGC3140T-E/MV (supplied in tape and reel) | Industrial | ||
| MGC3140T-I/MV (supplied in tape and reel) | Industrial | ||
| MGC3140-E/MVVAO (supplied in tubes) | Automotive | 48-pin UQFN48 6x6x0.5 RoHS compliant Automotive grade; suitable for automotive characterization, PPAP requests are supported | |
| MGC3140-I/MVVAO (supplied in tubes) | Automotive | ||
| MGC3140T-E/MVVAO (supplied in tape and reel) | Automotive | ||
| MGC3140T-I/MVVAO (supplied in tape and reel) | Automotive | ||
Examples:
- MGC3140-E/MV: Extended temperature, UQFN package.
- MGC3140-I/MV: Industrial temperature, UQFN package
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.