8 Application Architecture
The standard MGC3140 application architecture consists of a MGC3140 controller connected to external electrodes and an application host. For further information on the electrode design, refer to “GestIC Design Guide” (DS40001716). Details on the I2C interface can be found in “MGC3140 - GestIC Library Interface Description User’s Guide” (DS40001875).