Key Features

  • Automotive Qualification AEC Q100 Grade 1
  • Recognition of 3D Hand Gestures and x, y, z Positional Data
  • Proximity and Touch Sensing
  • Built-in Colibri Gesture Suite (running on-chip)
  • Advanced 3D Signal Processing Unit
  • Detection Range: 0 to 10 cm, typical
  • Position Rate: 200 positions/s
  • Carrier Frequency: 42, 43, 44, 45, 100 kHz
  • Channels Supported:
    • Five receive (Rx) channels
    • One transmit (Tx) channel
  • On-chip Auto-Calibration
  • Low-Noise Radiation Due to Low-Transmit Voltage and Slew Rate Control
  • Noise Susceptibility Reduction:
    • On-chip analog filtering
    • On-chip digital filtering
    • Automatic frequency hopping
  • Enables the Use of Low-Cost Electrode Material, Including:
    • Printed circuit board
    • Conductive paint
    • Conductive foil
    • Laser Direct Structuring (LDS)
    • Touch panel ITO structures
  • Field Upgrade Capability
  • Operating Voltage: VDD = 3.3V ± 5%
  • Operating Temperature Range: -40°C to +125°C