8.1 Power Supplies
Pin No. | Name | Power Type | Output Current Capability | Power Domain |
---|---|---|---|---|
130 | VDDBU | Input | – | Backup supply input |
145, 105 | VDDIOP0, VDDIOP1 | Input | – | VDDIOPx supplies input |
133 | VDDANA | Input | – | Analog supply input |
90, 91 | VDD_3V3 | Output | 600 mA | I/O supply and customer application output |
92, 93 | VDDIODDR | Output | 600 mA | DDR memory supply and customer application output (1.8V for DDR2 and 1.35V for DDR3L) |
81, 82 | 5V_MAIN | Input | – | System power input |
84 | VLDO1 | Output | 300 mA | Adjustable output depending on application settings |
83 | VLDO2 | Output | 300 mA | Adjustable output depending on application settings |
142 | VDDOUT25 | Output | N/A | 2.5V output for LVDS interface. Do not use for any other purpose. |
143 | VDDLVDS | Input | – |
I/O supply LVDS interface supply input |
The Microchip SAM9X75 System-On-Module Series is supplied by a unique input (5V_MAIN) and its internal supplies are delivered by a power management unit (MCP16502), as shown in the following figure.