12.1 Absolute Maximum Ratings
The following table provides the maximum operating ratings for the SAM9X75 SOM Series.
| Parameter | Pads | Range | Comments |
|---|---|---|---|
| I/O supply voltage | All GPIO | -0.3V to 4.0V |
Note: Stresses beyond those listed under “Absolute
Maximum Ratings” may cause permanent damage to the device. This is a
stress rating only and functional operation of the device at these
or other conditions beyond those indicated in the operational
sections of this specification is not implied. Exposure to
absolute maximum rating conditions for extended periods may
affect device reliability.
|
| VDDIOP0, VDDIOP1, VDDLVDS, VDDANA supplies voltage | VDDIOP0, VDDIOP1, VDDLVDS, VDDANA | -0.3V to 4.0V | |
| Main supply voltage | 5V_MAIN | -0.3V to 6.0V | |
| Backup supply voltage | VDDBU | -0.3V to 4.0V | |
| Storage temperature | TSTORAGE | -55 to +150°C | |
| Maximum input current | 5V_MAIN | 2A |