12.2 Recommended Operating Conditions
The following table provides the operating conditions for the Microchip SAM9X75 System-On-Module Series.
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| GPIO @ VDD_3V3 | I/O supply voltage @ VDD_3V3 | 3.23 | 3.37 | V |
| VDDIOP0, VDDIOP1, VDDLVDS GIPOs | I/O supply voltage | 1.7 | 3.6 | V |
| 5V_MAIN | Main supply voltage | 3.3 | 5.5 | V |
| VDDBU | Backup supply voltage | 1.6 | 3.6 | V |
| VDDANA | Analog supply voltage | 3.0 | 3.6 | V |
| TA | Module operating ambient temperature | –40 | 85 | °C |