8.4 Power Configurations
Three different configurations, depending on customer use, are available.
- Single supply—The SAM9X75 SOM Series can be supplied by only one input supply (for example, a 5V AC/DC wall adapter) and other input supplies can be connected to the internal 3.3V regulator VDD_3V3. All PIO lines are supplied at 3.3V.
- Multiple supplies—The SAM9X75 SOM Series can be supplied by a 5V supply and a backup battery. Some PIO power lines, such as VDDIOPx and VDDANA, are supplied by different LDOs for specific applications.
- Multiple supplies with LVDS—The SAM9X75 SOM Series can be supplied by a 5V supply and a backup battery. Some PIO power lines, such as VDDIOPx and VDDANA, are supplied by different LDOs for specific applications and the VDDLVDS power line is supplied by a VDDOUT25 output supply.