8.1 Power Supplies

Table 8-1. SAM9X75 SOM Series Power Supplies
Pin No.NamePower TypeOutput Current CapabilityPower Domain
130VDDBUInput–Backup supply input
145, 105VDDIOP0, VDDIOP1Input–VDDIOPx supplies input
133VDDANAInput–Analog supply input
90, 91VDD_3V3Output600 mAI/O supply and customer application output
92, 93VDDIODDROutput600 mADDR memory supply and customer application output (1.8V for DDR2 and 1.35V for DDR3L)
81, 825V_MAINInput–System power input
84VLDO1Output300 mAAdjustable output depending on application settings
83VLDO2Output300 mAAdjustable output depending on application settings
142VDDOUT25OutputN/A2.5V output for LVDS interface. Do not use for any other purpose.
143VDDLVDSInput–

I/O supply

LVDS interface supply input

The Microchip SAM9X75 System-On-Module Series is supplied by a unique input (5V_MAIN) and its internal supplies are delivered by a power management unit (MCP16502), as shown in the following figure.

Figure 8-1. SAM9X75 SOM Series Power Architecture