10.1 Ethernet Clocks
Two clock sources are necessary for the Ethernet functionality:
- A small size 25-MHz crystal is used to generate the main clock of the Gigabit Ethernet Transceiver LAN8840T-V/PSA.
- A small size 125-MHz MEMS oscillator (DSC1501MI2A-125.0000) is used to generate the clock source of the SAM9X75 MPU Gigabit Ehernet functionality. This functionality is externally controlled by GPIO 125MHz_EN (pin 22).