10.2 Gigabit Ethernet PHY
The SAM9X75 SOM Series embeds one low-power, single port, triple speed (10BASE-T/100BASE-TX/1000BASE-T) Ethernet physical layer transceiver (PHY) LAN8840 optimized for precision process timing.
The LAN8840T-V/PSA supports industry-standard RGMII (Reduced Gigabit Media Independent Interface) providing chip-to-chip connection to a host device with an integrated Gigabit Ethernet MAC.
The device is available in a 7x7 mm 48-pin VQFN package and is implemented in the system as shown in the figure below.
For more information, refer to the Ethernet PHY LAN8840 data sheet (see Reference Documents).
- Auto-negotiation to automatically select the highest link-up speed and duplex: Enabled.
- Automatic MDI/MDI-X crossover to detect and correct pair swapping at all operating speeds: Enabled.
- Energy Efficient Ethernet (EEE) support: Enabled.
- Single port with triple speed (10BASE-T/100BASE-TX/1000BASE-T) link in full duplex modes: Enabled.
- The GMAC_LED5_ALLPHYAD pad (pin 44) allows the use of any value on the GMAC_LEDx_PHYAD[2:0] pads (pins 46, 47, 48), or 0 by default. This pin can be pulled up or down externally.
- The GMAC_LEDx_PHYAD[2:0] pads (pins 46, 47, 48) are used to set the PHY address.
- The GMAC_NRST pad can be connected to the global NRST signal (pin 77) or to any system reset management.
- VDD_3V3 for digital interfacing with the SAM9X75 SiP device,
- VDD_1V15_ETH for the LAN8840 digital PLL and analog interfacing with the outside world.
Both are delivered by the MCP16502 PMIC.