9.2 MPU Clocks
Two clock sources are necessary for the module microprocessor:
- A small size 24-MHz crystal to generate the SAM9X75 MPU main clock
- A small size 32.768-kHz crystal to generate the slow clock oscillator input and feed the embedded RTC of the SAM9X75 MPU