6.6 Efficiency Consideration

Efficiency is defined as the amount of useful output power, divided by the amount of power supplied, as shown in the equation below.

Equation 6-2. Defining Efficiency
E f f i c i e n c y ( % ) = V O U T × I O U T V I N × I I N × 100

Maintaining high efficiency serves two purposes. It reduces power dissipation in the power supply, reducing the need for heat sinks and thermal design considerations and it reduces consumption of current for battery powered applications. Reduced current draw from a battery increases the devices operating time and is critical in hand held devices.

There are two types of losses in switching converters; DC losses and switching losses. DC losses are simply the power dissipation of I2R. Power is dissipated in the high side switch during the on cycle. Power loss is equal to the high side MOSFET RDSON multiplied by the Switch Current2. During the off cycle, the low side N-channel MOSFET conducts, also dissipating power. Device operating current also reduces efficiency. The product of the quiescent (operating) current and the supply voltage is another DC loss.

Over 100 mA, efficiency loss is dominated by MOSFET RDSON and inductor losses. Higher input supply voltages will increase the Gate to Source threshold on the internal MOSFETs, reducing the internal RDDSON. This improves efficiency by reducing DC losses in the device. As the inductors are reduced in size, the inductor losses are mainly caused by the DC resistance (DCR).

The DCR losses can be calculated as follows:

Equation 6-3. Calculating DCR Losses
L _ P D = I O U T 2 × D C R

Efficiency loss due to DCR is minimal at light loads and gains significance as the load is increased.