36.8.5 Interrupt Enable Set

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear register (INTENCLR).
Name: INTENSET
Offset: 0x16
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
 ERROR    DRDYAMATCHPREC 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – ERROR Error Interrupt Enable

Writing '0' to this bit has no effect.

Writing '1' to this bit will set the Error Interrupt Enable bit, which enables the Error interrupt.

ValueDescription
0 Error interrupt is disabled.
1 Error interrupt is enabled.

Bit 2 – DRDY Data Ready Interrupt Enable

Writing '0' to this bit has no effect.

Writing '1' to this bit will set the Data Ready bit, which enables the Data Ready interrupt.

ValueDescription
0 The Data Ready interrupt is disabled.
1 The Data Ready interrupt is enabled.

Bit 1 – AMATCH Address Match Interrupt Enable

Writing '0' to this bit has no effect.

Writing '1' to this bit will set the Address Match Interrupt Enable bit, which enables the Address Match interrupt.

ValueDescription
0 The Address Match interrupt is disabled.
1 The Address Match interrupt is enabled.

Bit 0 – PREC Stop Received Interrupt Enable

Writing '0' to this bit has no effect.

Writing '1' to this bit will set the Stop Received Interrupt Enable bit, which enables the Stop Received interrupt.

ValueDescription
0 The Stop Received interrupt is disabled.
1 The Stop Received interrupt is enabled.