20.8.2 Configuration

Name: CONFIG
Offset: 0x01
Reset: x initially determined from NVM User Row after reset
Property: PAC Write-Protection

Bit 76543210 
 WINDOW[3:0]PER[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 7:4 – WINDOW[3:0] Window Mode Time-Out Period

In Window mode, these bits determine the watchdog closed window period as a number of cycles of the 1.024kHz CLK_WDT_OSC clock.

These bits are loaded from NVM User Row at start-up.

ValueNameDescription
0x0 CYC8 8 clock cycles
0x1 CYC16 16 clock cycles
0x2 CYC32 32 clock cycles
0x3 CYC64 64 clock cycles
0x4 CYC128 128 clock cycles
0x5 CYC256 256 clock cycles
0x6 CYC512 512 clock cycles
0x7 CYC1024 1024 clock cycles
0x8 CYC2048 2048 clock cycles
0x9 CYC4096 4096 clock cycles
0xA CYC8192 8192 clock cycles
0xB CYC16384 16384 clock cycles
0xC-0xF Reserved Reserved

Bits 3:0 – PER[3:0]  Time-Out Period

These bits determine the watchdog time-out period as a number of 1.024 kHz CLK_WDTOSC clock cycles. In Window mode operation, these bits define the open window period.

These bits are loaded from NVM User Row at startup.

ValueNameDescription
0x0 CYC8 8 clock cycles
0x1 CYC16 16 clock cycles
0x2 CYC32 32 clock cycles
0x3 CYC64 64 clock cycles
0x4 CYC128 128 clock cycles
0x5 CYC256 256 clock cycles
0x6 CYC512 512 clock cycles
0x7 CYC1024 1024 clock cycles
0x8 CYC2048 2048 clock cycles
0x9 CYC4096 4096 clock cycles
0xA CYC8192 8192 clock cycles
0xB CYC16384 16384 clock cycles
0xC - 0xF - Reserved