17.5.7 Debug Operation
When the CPU is halted in debug mode the RAMECC will correct and log ECC errors based on the table below.
DBGCTRL.ECCELOG | DBGCTRL.ECCDIS | Description |
---|---|---|
0 | 0 | ECC errors from debugger reads are corrected but not logged in INTFLAG. |
1 | 0 | ECC errors from debugger reads are corrected and logged in INTFLAG. |
X | 1 | ECC errors from debugger reads are not corrected or logged in INTFLAG. |
If the RAMECC is configured in a way that requires it to be periodically serviced by the CPU through interrupts or similar, improper operation or data loss may result during debugging.