Multi-buffer or circular
buffer modes by linking multiple descriptors
Up to 32channels
Enable 32 independent
transfers
Automatic descriptor fetch
for each channel
Suspend/resume operation
support for each channel
Flexible arbitration scheme
4 configurable priority levels for each channel
Fixed or round-robin
priority scheme within each priority level
From 1 to 256KB data transfer in a
single block transfer
Multiple addressing modes
Static
Configurable increment
scheme
Optional interrupt generation
On block transfer
complete
On error detection
On channel suspend
8 event inputs
One event input for each of
the 8 least significant DMA
channels
Can be selected to trigger
normal transfers, periodic transfers or conditional transfers
Can be selected to suspend
or resume channel operation
4 event outputs
One output event for each of
the 4 least significant DMA
channels
Selectable generation on
AHB, block, or transaction transfer complete
Error management supported by
write-back function
Dedicated Write-Back memory
section for each channel to store ongoing descriptor transfer
CRC polynomial software selectable
to
CRC-16 (CRC-CCITT)
CRC-32 (IEEE® 802.3)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.