25.5.3 DMA
The NVMCTRL supports AHB burst transfers. It is possible to write the page buffer in sequence without AHB rearbitration in case of concurrent AHB writes to the page buffer to guarantee data integrity.
The NVMCTRL supports AHB burst transfers. It is possible to write the page buffer in sequence without AHB rearbitration in case of concurrent AHB writes to the page buffer to guarantee data integrity.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.