60.6.1 External Clock Source

Figure 60-8. External Clock Source Schematic
Table 60-3. External Clock Source Connections
Signal NameRecommended Pin ConnectionDescription
XINXIN is used as input for an external clock signalInput for inverting oscillator pin
XOUT/GPIOCan be left unconnected or used as normal GPIONC/GPIO