39.4 Signal Description

Table 39-1. Signal Description
SignalDescriptionType
CAN_TXCAN transmitDigital output
CAN_RXCAN receiveDigital input

One signal can be mapped to one of several pins. Refer to the Pinout and Packaging chapter for more details.