11.10.6 Cache Maintenance 0
Name: | MAINT0 |
Offset: | 0x20 |
Reset: | 0x00000000 |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INVALL | |||||||||
Access | W | ||||||||
Reset | 0 |
Bit 0 – INVALL Cache Controller Invalidate All
Writing a '0' to this bit has no effect.
Writing a '1' to this bit invalidates all cache entries.