10.3.1 Features

High-Speed Bus Matrix has the following features:

  • Symmetric crossbar bus switch implementation
  • Allows concurrent accesses from different Hosts to different Clients
  • 32-bit data bus
  • Operation at a one-to-one clock frequency with the bus Hosts

FlexRAM Memory has the following features:

  • Unified System Memory area
  • Allows concurrent accesses from different Hosts
  • Offers privileged accesses from specific Hosts