45.6.4 DMA Operation

The ADC generates the following DMA request:

  • Result Conversion Ready (RESRDY): the request is set when a conversion result is available and cleared when the RESULT register is read. When the averaging operation is enabled, the DMA request is set when the averaging is completed and result is available.
  • DMA Sequencing (DSEQ): for details refer to "add link to DMA sequencing"