12.13.9 Configuration
Name: | CFG |
Offset: | 0x1C |
Reset: | 0x00000002 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ETBRAMEN | DCCDMALEVEL[1:0] | LQOS[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 1 | 0 |
Bit 4 – ETBRAMEN Trace Control
Bits 3:2 – DCCDMALEVEL[1:0] DMA Trigger Level
Value | Description |
---|---|
0x0 | DMA Trigger rises when DCC is empty. |
0x1 | DMA Trigger rises when DCC is full. |
0x2 - 0x3 | Reserved |