7.4 Power-On Reset and Brown-Out Detector

The SAM D5x/E5x embeds three features to monitor, warn and/or reset the device:
  • POR: Power-on Reset on the main supply VDD (VDDANA/VDDIO) and VSWOUT
  • BOD33: Brown-out detector on VDD or VBAT
  • Brown-out detector internal to the voltage regulator for VDDCORE. BOD12 is calibrated in production and its calibration parameters are stored in the NVM User Row. This data should not be changed if the User Row is written to in order to assure correct behavior.