23.8.14 Pin State

Name: PINSTATE
Offset: 0x38
Reset: 0x00000000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PINSTATE[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PINSTATE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – PINSTATE[15:0] Pin State

These bits return the valid pin state of the debounced external interrupt pin EXTINTx.